Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Clip - Clip
Bill of material
83.450BP
ARTNR
Partnumber
83.450BP
FT
Type
4
SV
Clamping range from
114 mm
SB
Clamping range up to
118 mm
H
Height
135.0 mm
B
Width
110.0 mm
TF
Depth
26.50 mm
DB
Hole diameter
4.80 mm
AB
Number of holes
2
BABS
Hole distance
0.0 mm
WER
Material code
1.1200
GEW
Weight
130 g
OB
Surface
schwarz/black
GP
Basis
-
KB
Clamping width
0 mm
H4
Basis to center
75 mm
H1
Basis Abstand
22.00 mm
D
0.00 mm
H2
116.00 mm
H3
0.00 mm
H5
0.00 mm
A1
69.00 mm
A2
86.00 mm
A3
107.00 mm
A5
0.00 mm
A6
0.00 mm
R2
0.00 mm
R3
0.00 mm
R5
0.00 mm
T
Thickness
1.70 mm
R1
8.00 mm
BBO
Breite Basis Oberteil
0.0 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices